<?xml version="1.0" encoding="utf-8"?>
<!DOCTYPE eagle SYSTEM "eagle.dtd">
<eagle version="6.2">
<drawing>
<settings>
<setting alwaysvectorfont="no"/>
<setting verticaltext="up"/>
</settings>
<grid distance="0.003125" unitdist="mic" unit="mm" style="lines" multiple="1" display="yes" altdistance="0.003125" altunitdist="mic" altunit="mm"/>
<layers>
<layer number="1" name="Top" color="4" fill="1" visible="yes" active="yes"/>
<layer number="16" name="Bottom" color="1" fill="1" visible="yes" active="yes"/>
<layer number="17" name="Pads" color="2" fill="1" visible="yes" active="yes"/>
<layer number="18" name="Vias" color="2" fill="1" visible="no" active="yes"/>
<layer number="19" name="Unrouted" color="6" fill="1" visible="no" active="yes"/>
<layer number="20" name="Dimension" color="15" fill="1" visible="yes" active="yes"/>
<layer number="21" name="tPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="22" name="bPlace" color="7" fill="1" visible="no" active="yes"/>
<layer number="23" name="tOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="24" name="bOrigins" color="15" fill="1" visible="no" active="yes"/>
<layer number="25" name="tNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="26" name="bNames" color="7" fill="1" visible="no" active="yes"/>
<layer number="27" name="tValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="28" name="bValues" color="7" fill="1" visible="no" active="yes"/>
<layer number="29" name="tStop" color="7" fill="3" visible="no" active="yes"/>
<layer number="30" name="bStop" color="7" fill="6" visible="no" active="yes"/>
<layer number="31" name="tCream" color="7" fill="4" visible="no" active="yes"/>
<layer number="32" name="bCream" color="7" fill="5" visible="no" active="yes"/>
<layer number="33" name="tFinish" color="6" fill="3" visible="no" active="yes"/>
<layer number="34" name="bFinish" color="6" fill="6" visible="no" active="yes"/>
<layer number="35" name="tGlue" color="7" fill="4" visible="no" active="yes"/>
<layer number="36" name="bGlue" color="7" fill="5" visible="no" active="yes"/>
<layer number="37" name="tTest" color="7" fill="1" visible="no" active="yes"/>
<layer number="38" name="bTest" color="7" fill="1" visible="no" active="yes"/>
<layer number="39" name="tKeepout" color="4" fill="11" visible="no" active="yes"/>
<layer number="40" name="bKeepout" color="1" fill="11" visible="no" active="yes"/>
<layer number="41" name="tRestrict" color="4" fill="10" visible="no" active="yes"/>
<layer number="42" name="bRestrict" color="1" fill="10" visible="no" active="yes"/>
<layer number="43" name="vRestrict" color="2" fill="10" visible="no" active="yes"/>
<layer number="44" name="Drills" color="7" fill="1" visible="no" active="yes"/>
<layer number="45" name="Holes" color="7" fill="1" visible="yes" active="yes"/>
<layer number="46" name="Milling" color="3" fill="1" visible="yes" active="yes"/>
<layer number="47" name="Measures" color="7" fill="1" visible="no" active="yes"/>
<layer number="48" name="Document" color="7" fill="1" visible="no" active="yes"/>
<layer number="49" name="Reference" color="7" fill="1" visible="no" active="yes"/>
<layer number="51" name="tDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="52" name="bDocu" color="7" fill="1" visible="no" active="yes"/>
<layer number="91" name="Nets" color="2" fill="1" visible="yes" active="yes"/>
<layer number="92" name="Busses" color="1" fill="1" visible="yes" active="yes"/>
<layer number="93" name="Pins" color="2" fill="1" visible="yes" active="yes"/>
<layer number="94" name="Symbols" color="4" fill="1" visible="yes" active="yes"/>
<layer number="95" name="Names" color="7" fill="1" visible="yes" active="yes"/>
<layer number="96" name="Values" color="7" fill="1" visible="yes" active="yes"/>
<layer number="97" name="Info" color="7" fill="1" visible="yes" active="yes"/>
<layer number="98" name="Guide" color="6" fill="1" visible="yes" active="yes"/>
<layer number="4" name="Route4" color="1" fill="4" visible="no" active="no"/>
<layer number="5" name="Route5" color="4" fill="4" visible="no" active="no"/>
<layer number="6" name="Route6" color="1" fill="8" visible="no" active="no"/>
<layer number="7" name="Route7" color="4" fill="8" visible="no" active="no"/>
<layer number="8" name="Route8" color="1" fill="2" visible="no" active="no"/>
<layer number="9" name="Route9" color="4" fill="2" visible="no" active="no"/>
<layer number="10" name="Route10" color="1" fill="7" visible="no" active="no"/>
<layer number="11" name="Route11" color="4" fill="7" visible="no" active="no"/>
<layer number="12" name="Route12" color="1" fill="5" visible="no" active="no"/>
<layer number="13" name="Route13" color="4" fill="5" visible="no" active="no"/>
<layer number="14" name="Route14" color="1" fill="6" visible="no" active="no"/>
<layer number="15" name="Route15" color="4" fill="6" visible="no" active="no"/>
<layer number="2" name="Route2" color="1" fill="3" visible="no" active="no"/>
<layer number="3" name="Route3" color="4" fill="3" visible="no" active="no"/>
</layers>
<library>
<description>&lt;b&gt;Connectors from LEMO&lt;/b&gt;&lt;p&gt;
&lt;author&gt;info@lemo.com&lt;/author&gt;</description>
<packages>
<package name="HEX.LF.368.XLDP">
<description>&lt;b&gt;LEMO Connector&lt;/b&gt;&lt;p&gt;
Source: http://www.lemo.com/catalog/ROW/UK_English/f_series.pdf</description><text x="0" y="-19" size="1.27" layer="27">&gt;VALUE</text> 
<text x="0" y="18.13" size="1.27" layer="25">&gt;NAME</text>
<circle x="0" y="0" radius="16" width="0.2" layer="21"/>
<wire x1="-0.8" y1="16.45" x2="0.8" y2="16.45" width="0.2" layer="21"/>
<circle x="0" y="0" radius="17.5" width="0.1" layer="21"/>
<text x="1.42" y="8.218" size="0.8" layer="21">1</text>
<text x="3.171" y="7.803" size="0.8" layer="21">2</text>
<text x="4.779" y="6.995" size="0.8" layer="21">3</text>
<text x="6.157" y="5.838" size="0.8" layer="21">4</text>
<text x="7.232" y="4.395" size="0.8" layer="21">5</text>
<text x="7.944" y="2.743" size="0.8" layer="21">6</text>
<text x="8.257" y="0.971" size="0.8" layer="21">7</text>
<text x="8.152" y="-2.666" size="0.8" layer="21">8</text>
<text x="7.636" y="-4.39" size="0.8" layer="21">9</text>
<text x="6.736" y="-5.948" size="0.8" layer="21">10</text>
<text x="5.502" y="-7.257" size="0.8" layer="21">11</text>
<text x="3.998" y="-8.246" size="0.8" layer="21">12</text>
<text x="2.307" y="-8.861" size="0.8" layer="21">13</text>
<text x="0.52" y="-9.07" size="0.8" layer="21">14</text>
<text x="-3.557" y="-8.861" size="0.8" layer="21">15</text>
<text x="-5.248" y="-8.246" size="0.8" layer="21">16</text>
<text x="-6.752" y="-7.257" size="0.8" layer="21">17</text>
<text x="-7.986" y="-5.948" size="0.8" layer="21">18</text>
<text x="-8.886" y="-4.39" size="0.8" layer="21">19</text>
<text x="-9.402" y="-2.666" size="0.8" layer="21">20</text>
<text x="-9.507" y="0.971" size="0.8" layer="21">21</text>
<text x="-9.194" y="2.743" size="0.8" layer="21">22</text>
<text x="-8.482" y="4.395" size="0.8" layer="21">23</text>
<text x="-7.407" y="5.838" size="0.8" layer="21">24</text>
<text x="-6.029" y="6.995" size="0.8" layer="21">25</text>
<text x="-4.421" y="7.803" size="0.8" layer="21">26</text>
<text x="-2.67" y="8.218" size="0.8" layer="21">27</text>
<pad name="1" x="0.9" y="7.698" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="2" x="2.651" y="7.283" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="3" x="4.259" y="6.475" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="4" x="5.637" y="5.318" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="5" x="6.712" y="3.875" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="6" x="7.424" y="2.223" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="7" x="7.737" y="0.451" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="8" x="7.632" y="-1.346" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="9" x="7.116" y="-3.07" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="10" x="6.216" y="-4.628" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="11" x="4.982" y="-5.937" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="12" x="3.478" y="-6.926" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="13" x="1.787" y="-7.541" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="14" x="0" y="-7.75" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="15" x="-1.787" y="-7.541" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="16" x="-3.478" y="-6.926" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="17" x="-4.982" y="-5.937" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="18" x="-6.216" y="-4.628" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="19" x="-7.116" y="-3.07" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="20" x="-7.632" y="-1.346" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="21" x="-7.737" y="0.451" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="22" x="-7.424" y="2.223" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="23" x="-6.712" y="3.875" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="24" x="-5.637" y="5.318" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="25" x="-4.259" y="6.475" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="26" x="-2.651" y="7.283" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="27" x="-0.9" y="7.698" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="28" x="0.919" y="5.803" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="29" x="2.667" y="5.235" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="30" x="4.154" y="4.154" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="31" x="5.235" y="2.667" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="32" x="5.803" y="0.919" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="33" x="5.803" y="-0.919" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="34" x="5.235" y="-2.667" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="35" x="4.154" y="-4.154" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="36" x="2.667" y="-5.235" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="37" x="0.919" y="-5.803" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="38" x="-0.919" y="-5.803" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="39" x="-2.667" y="-5.235" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="40" x="-4.154" y="-4.154" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="41" x="-5.235" y="-2.667" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="42" x="-5.803" y="-0.919" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="43" x="-5.803" y="0.919" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="44" x="-5.235" y="2.667" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="45" x="-4.154" y="4.154" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="46" x="-2.667" y="5.235" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="47" x="-0.919" y="5.803" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="48" x="0.957" y="3.884" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="49" x="2.652" y="2.994" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="50" x="3.74" y="1.418" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="51" x="3.971" y="-0.482" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="52" x="3.292" y="-2.272" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="53" x="1.859" y="-3.542" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="54" x="0" y="-4" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="55" x="-1.859" y="-3.542" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="56" x="-3.292" y="-2.272" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="57" x="-3.971" y="-0.482" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="58" x="-3.74" y="1.418" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="59" x="-2.652" y="2.994" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="60" x="-0.957" y="3.884" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="61" x="0" y="2.125" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="62" x="1.661" y="1.325" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="63" x="2.072" y="-0.473" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="64" x="0.922" y="-1.915" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="65" x="-0.922" y="-1.915" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="66" x="-2.072" y="-0.473" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="67" x="-1.661" y="1.325" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="68" x="0" y="0" drill="0.8" diameter="1.3" rot ="R120"/>
<pad name="70" x="-8.255" y="-8.255" drill="1" diameter="1.5" rot ="R120"/>
<pad name="71" x="8.255" y="-8.255" drill="1" diameter="1.5" rot ="R120"/>
<pad name="72" x="8.255" y="8.255" drill="1" diameter="1.5" rot ="R120"/>
<pad name="73" x="-8.255" y="8.255" drill="1" diameter="1.5" rot ="R120"/>

</package>
</packages>
<symbols>
<symbol name="P68">
<pin name="1" x="-5.08" y="0" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="2" x="-5.08" y="-2.54" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="3" x="-5.08" y="-5.08" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="4" x="-5.08" y="-7.62" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="5" x="-5.08" y="-10.16" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="6" x="-5.08" y="-12.7" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="7" x="-5.08" y="-15.24" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="8" x="-5.08" y="-17.78" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="9" x="-5.08" y="-20.32" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="10" x="-5.08" y="-22.86" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="11" x="-5.08" y="-25.4" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="12" x="-5.08" y="-27.94" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="13" x="-5.08" y="-30.48" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="14" x="-5.08" y="-33.02" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="15" x="-5.08" y="-35.56" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="16" x="-5.08" y="-38.1" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="17" x="-5.08" y="-40.64" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="18" x="-5.08" y="-43.18" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="19" x="-5.08" y="-45.72" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="20" x="-5.08" y="-48.26" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="21" x="-5.08" y="-50.8" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="22" x="-5.08" y="-53.34" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="23" x="-5.08" y="-55.88" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="24" x="-5.08" y="-58.42" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="25" x="-5.08" y="-60.96" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="26" x="-5.08" y="-63.5" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="27" x="-5.08" y="-66.04" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="28" x="-5.08" y="-68.58" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="29" x="-5.08" y="-71.12" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="30" x="-5.08" y="-73.66" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="31" x="-5.08" y="-76.2" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="32" x="-5.08" y="-78.74" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="33" x="-5.08" y="-81.28" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="34" x="-5.08" y="-83.82" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="35" x="-5.08" y="-86.36" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="36" x="-5.08" y="-88.9" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="37" x="-5.08" y="-91.44" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="38" x="-5.08" y="-93.98" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="39" x="-5.08" y="-96.52" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="40" x="-5.08" y="-99.06" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="41" x="-5.08" y="-101.6" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="42" x="-5.08" y="-104.14" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="43" x="-5.08" y="-106.68" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="44" x="-5.08" y="-109.22" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="45" x="-5.08" y="-111.76" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="46" x="-5.08" y="-114.3" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="47" x="-5.08" y="-116.84" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="48" x="-5.08" y="-119.38" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="49" x="-5.08" y="-121.92" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="50" x="-5.08" y="-124.46" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="51" x="-5.08" y="-127" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="52" x="-5.08" y="-129.54" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="53" x="-5.08" y="-132.08" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="54" x="-5.08" y="-134.62" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="55" x="-5.08" y="-137.16" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="56" x="-5.08" y="-139.7" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="57" x="-5.08" y="-142.24" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="58" x="-5.08" y="-144.78" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="59" x="-5.08" y="-147.32" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="60" x="-5.08" y="-149.86" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="61" x="-5.08" y="-152.4" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="62" x="-5.08" y="-154.94" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="63" x="-5.08" y="-157.48" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="64" x="-5.08" y="-160.02" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="65" x="-5.08" y="-162.56" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="66" x="-5.08" y="-165.1" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="67" x="-5.08" y="-167.64" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="68" x="-5.08" y="-170.18" visible="pin" length="short" direction="pas" swaplevel="1"/><wire x1="-2.54" y1="2.54" x2="-2.54" y2="-172.72" width="0.254" layer="94"/>
<wire x1="-2.54" y1="-172.72" x2="2.54" y2="-172.72" width="0.254" layer="94"/> 
<wire x1="2.54" y1="-172.72" x2="2.54" y2="2.54" width="0.254" layer="94"/> 
<wire x1="2.54" y1="2.54" x2="-2.54" y2="2.54" width="0.254" layer="94"/><text x="-2.54" y="3" size="1.778" layer="95">&gt;Name</text>
<text x="-2.54" y="-174.86" size="1.778" layer="96">&gt;Value</text></symbol>
</symbols>
<devicesets>
<deviceset name="HEX.LF.368.XLDP" prefix="X">
<description>&lt;b&gt;LEMO Connector&lt;/b&gt;&lt;p&gt;
&lt;br&gt;68 pin&lt;br&gt;HEX.LF.368.XLDP&lt;br&gt; 
Fixed receptacle, nut fixing, with straight contact for printed circuit (back panel mounting), Male Contact&lt;br&gt;Drawing Rev. 00&lt;br&gt;Source: http://www.lemo.com/catalog/ROW/UK_English/f_series.pdf</description>
<gates>
<gate name="G$1" symbol="P68" x="0" y="0" swaplevel="1"/>
</gates>
<devices>
<device name="" package="HEX.LF.368.XLDP">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
<connect gate="G$1" pin="5" pad="5"/>
<connect gate="G$1" pin="6" pad="6"/>
<connect gate="G$1" pin="7" pad="7"/>
<connect gate="G$1" pin="8" pad="8"/>
<connect gate="G$1" pin="9" pad="9"/>
<connect gate="G$1" pin="10" pad="10"/>
<connect gate="G$1" pin="11" pad="11"/>
<connect gate="G$1" pin="12" pad="12"/>
<connect gate="G$1" pin="13" pad="13"/>
<connect gate="G$1" pin="14" pad="14"/>
<connect gate="G$1" pin="15" pad="15"/>
<connect gate="G$1" pin="16" pad="16"/>
<connect gate="G$1" pin="17" pad="17"/>
<connect gate="G$1" pin="18" pad="18"/>
<connect gate="G$1" pin="19" pad="19"/>
<connect gate="G$1" pin="20" pad="20"/>
<connect gate="G$1" pin="21" pad="21"/>
<connect gate="G$1" pin="22" pad="22"/>
<connect gate="G$1" pin="23" pad="23"/>
<connect gate="G$1" pin="24" pad="24"/>
<connect gate="G$1" pin="25" pad="25"/>
<connect gate="G$1" pin="26" pad="26"/>
<connect gate="G$1" pin="27" pad="27"/>
<connect gate="G$1" pin="28" pad="28"/>
<connect gate="G$1" pin="29" pad="29"/>
<connect gate="G$1" pin="30" pad="30"/>
<connect gate="G$1" pin="31" pad="31"/>
<connect gate="G$1" pin="32" pad="32"/>
<connect gate="G$1" pin="33" pad="33"/>
<connect gate="G$1" pin="34" pad="34"/>
<connect gate="G$1" pin="35" pad="35"/>
<connect gate="G$1" pin="36" pad="36"/>
<connect gate="G$1" pin="37" pad="37"/>
<connect gate="G$1" pin="38" pad="38"/>
<connect gate="G$1" pin="39" pad="39"/>
<connect gate="G$1" pin="40" pad="40"/>
<connect gate="G$1" pin="41" pad="41"/>
<connect gate="G$1" pin="42" pad="42"/>
<connect gate="G$1" pin="43" pad="43"/>
<connect gate="G$1" pin="44" pad="44"/>
<connect gate="G$1" pin="45" pad="45"/>
<connect gate="G$1" pin="46" pad="46"/>
<connect gate="G$1" pin="47" pad="47"/>
<connect gate="G$1" pin="48" pad="48"/>
<connect gate="G$1" pin="49" pad="49"/>
<connect gate="G$1" pin="50" pad="50"/>
<connect gate="G$1" pin="51" pad="51"/>
<connect gate="G$1" pin="52" pad="52"/>
<connect gate="G$1" pin="53" pad="53"/>
<connect gate="G$1" pin="54" pad="54"/>
<connect gate="G$1" pin="55" pad="55"/>
<connect gate="G$1" pin="56" pad="56"/>
<connect gate="G$1" pin="57" pad="57"/>
<connect gate="G$1" pin="58" pad="58"/>
<connect gate="G$1" pin="59" pad="59"/>
<connect gate="G$1" pin="60" pad="60"/>
<connect gate="G$1" pin="61" pad="61"/>
<connect gate="G$1" pin="62" pad="62"/>
<connect gate="G$1" pin="63" pad="63"/>
<connect gate="G$1" pin="64" pad="64"/>
<connect gate="G$1" pin="65" pad="65"/>
<connect gate="G$1" pin="66" pad="66"/>
<connect gate="G$1" pin="67" pad="67"/>
<connect gate="G$1" pin="68" pad="68"/>
</connects>
<technologies>
<technology name="">
<attribute name="MF" value="" constant="no"/>
<attribute name="MPN" value="HEX.LF.368.XLDP" constant="no"/>
<attribute name="OC_FARNELL" value="unknown" constant="no"/>
<attribute name="OC_NEWARK" value="unknown" constant="no"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
</devicesets>
</library>
</drawing>
</eagle>
